過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
TEO Europe
Plate
PLATE - Gray
TEO Europe
Plate
PLATE - Gray
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
T4MJZG6AR
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
预览图
PREVIEWPERLINE
ORDERNO
dimensions
DIMENSIONS
material
MATERIAL
packaging dimensions
PACKAGING_DIMENSIONS
packaging weight
PACKAGING_WEIGHT
product weight
PRODUCT_WEIGHT
name
NAME
1
2
3
4
2DOS440BZ
28,7 x 28,7 x 3,5 cm
Anodized Aluminum, Painted Steel
36 x 36 x 10 cm
1,3 kg
0,6 kg
2DOS440BZ
T4MJZG6AR
28,7 x 28,7 x 3,5 cm
Anodized Aluminum, Painted Steel
36 x 36 x 10 cm
1,3 kg
0,6 kg
T4MJZG6AR
JP8JHYNRM
28,7 x 28,7 x 3,5 cm
Anodized Aluminum, Painted Steel
36 x 36 x 10 cm
1,3 kg
0,6 kg
JP8JHYNRM
WV0RF7E4X
24 x 24 x 4 cm
Ceramic
32 x 32 x 10 cm
1 kg
0,7 kg
WV0RF7E4X
顯示壓縮表示形式(4 Produkt)
零件資訊
相似件
Request for quote (RFQ)
TEO Europe
- PLATE - Gray
訂購編碼
T4MJZG6AR
上次修改
08.07.2024 06:39:00
單位
关键字
Europe
PLATE
分類
CNS
CNSERPBASE Object Properties